??
Download CAD models
CAD model selection
BALLUFF BCC M415-M414-3A-304-PX0434-035
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M415-M414-3A-304-PX0434-035
VERF
Availability
Available
BC
Order code
BCC0LJW
TC
Artikelbezeichnung
BCC M415-M414-3A-304-PX0434-035
PX
Product view
50644_02
ICON
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0LJW
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Cable = PUR black, 3.5 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions